HMS Industrial Networks Inc
The Anybus Communicator takes your existing device as-is and enables it to be connected to an industrial PLC control system without any hardware changes or programming. This allows you to retrofit existing devices, gain an inexpensive network connection, simplify your network infrastructure, and connect slow serial devices without affecting performance.
The Anybus Communicator allows you to transfer up to 1500 bytes of data in both directions and covers a variety of industrial Ethernet protocols, including Ethernet/IP and Modbus TCP. With its web-based drag and drop interface, configuration only takes minutes.
Available for sale: Available now

For more information, contact:
Learn more about this partner and their new innovations
View all the new products and solutions
Automation Fair features the newest innovations from Rockwell Automation and members of the PartnerNetwork™.
Learn more about these technologies by visiting the exhibit hall at the event. Automation experts will be ready to discuss how you can advance your operation.