Stratus Technologies
Introducing the 2nd generation ztC Edge, the industry’s first Edge Computing platform to combine built-in operational resilience and workload consolidation in an easy-to-install, ruggedized design for the industrial edge.
The new ztC Edge offers up to 200% greater performance over the prior generation. The compute platform is ideal for integrating HMI, SCADA, historian, MES, AI/ML, and Cyber security applications that you’d normally install in multiple computers, into a single device.
The ztC Edge is Class I Division 2 certified. It’s rugged, secure, and highly automated with built-in redundancy that protects critical applications from unplanned downtime as its installed in distributed, under-resourced locations.
Purpose-built for operational technology (OT) while meeting standard IT performance, the ztC Edge scales well as it can quickly be installed at a single location or across multiple sites, without the need for specialized IT skills.
Available for sale: Available for pre-order now

For more information, contact:
View all the new products and solutions
Automation Fair features the newest innovations from Rockwell Automation and members of the PartnerNetwork™.
Learn more about these technologies by visiting the exhibit hall at the event. Automation experts will be ready to discuss how you can advance your operation.