Loading
Technical Data

Arena Simulation Software Installation Notes

Arena Simulation logo
Download Free Trial

Installation Requirements

Minimum System Requirements

  • Arena software , version 16.10.00
  • Adobe ® Acrobat Reader 9.1.0 (or later) recommended to view documentation
  • Hard drive with 2GB free disk space (or more)
  • 8GB RAM (or more)
  • Intel ® dual-core processor (or more), 3GHz (or faster)

Recommended System Requirements

  • Arena software, version 16.10.00
  • Adobe® Acrobat Reader 9.1.0 or later recommended to view documentation
  • Hard drive with 4GB free disk space (or more)
  • 16GB RAM (or more)
  • Intel ® dual-core processor (or more), 3GHz (or faster)
  • Internet access for installing FactoryTalk activations

Graphics Configuration

Applicable for the Arena Visual Designer tool in Arena Standard Edition and Professional Edition packages. 

Minimum Requirements 

Graphics card should have 512MB or more of dedicated DDR3 type or better memory. Below are example graphics cards that meet the minimum requirements:

  • NVIDIA Quadro NVS 160M {or better) 
  • NVIDIA NVS 3100M {or better) 
  • NVIDIA Quadro PCI-E Series (or better) 
  • NVIDIA GeForce GTX 295 (or better)
Recommended Requirements
  • Microsoft DirectX 9.0 and OpenGL 2.0 compatible
  • Pixel and Vertex Shaders 2.0 compatible 
  • At least a 2GB GDDR5 {Graphics Double Data Rate, version 5) SGRAM; this is a high­performance graphics card. Any graphics card that can be used for extreme gaming will generally fit these criteria
Note: The running and animation of Arena and some large simulation models can be calculation-intensive, so a faster processor with additional memory may result in significantly improved performance. In addition, a larger monitor and a screen resolution of at least 1024 x 768 is recommended for improved animation viewing. 

Operating Systems

Arena is a Windows desktop application that is also available on 64-bit operating systems. We support the following operating systems: 

  • Microsoft® Windows® 10 
  • Microsoft® Windows® 7 {SPl or later) 
  • Microsoft® Windows Server 2016 
  • Microsoft Internet Explorer 
  • Arena 32 bit can be installed on x64 versions of Windows and will run as a 32-bit application
  • Arena 64 bit will run as a 64 bit application on x64 versions of Windows

Arena software can be run on single processor, multi- processor, and multi-core processor computers; however, you can only run one instance of Arena at a time. The Arena Visual Designer tool will take advantage of multi-core capability to maintain graphic update speed. 

You must have Administrative privileges to install the software. 

Software Installation Steps

Please read carefully the "Activate Rockwell Software Products" document enclosed in your product package or accessible electronically through the install screen before you install your Arena software.

Browse to autorun.exe in the media image folder where the software installation download was extracted and double-click it to start the installation.

  1. Select Install Arena from the install dialog box. When prompted for a serial number, enter the serial number from the Activation Certificate. Note: You may receive multiple serial numbers if you have add-on products. Enter the serial number from the Arena product only (for example, Arena Standard Edition or Arena Professional Edition ). If you do not have an activati on, leave this field blank. Note: Arena serial numbers are numeric only. If you serial number contains an alpha character, enter the number "9" instead.
  2. When choosing a custom location on the computer's hard drive to install Arena, please note that Arena will be placed in a subfolder of the one you specify. For example, if you install Arena 16.1 and specify the install folder "C:\", the software will be installed in the "C:\ Arena" folder.
  3. After Arena installs, reboot your computer if requested .
  4. Next follow the steps in the "Activate Rockwell Software Products" document enclosed in your product package.
  5. If you are under maintenance and updating a license, see "Arena Maintenance Update Notes ."

Ready to Order Your Software?

Ordering Options
Software SubscriptionsSoftware Subscriptions
Ordering Options

One stop shopping for software and subscription services.

Explore Our Ordering Options
Talk to a Consultant
DistributorDistributor
Talk to a Consultant

Work with your local Rockwell Automation sales consultant to discuss your software requirements.

Contact Us
  1. Chevron LeftChevron Left Rockwell Automation 主页
  2. Chevron LeftChevron Left 产品
  3. Chevron LeftChevron Left 软件
  4. Chevron LeftChevron Left Arena Simulation Software Services & Support
  5. Chevron LeftChevron Left System Requirements